75-MSJ-UR 10.66:1/SSE-1/SSE-2/FA/72.00/S

75-MSJ-UR 10.66:1/SSE-1/SSE-2/FA/72.00/S
Machine Screw Jack

Inch Worm Gear Machine Screw Jack, Upright Rotating, Standard, 75 ton Capacity, 10.66:1 Gear Ratio, Travel Nut Position A

$31005.84 각 제품**
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
L 1,828.80 mm (72.000 in)
측정
크기
측정 단위 모든 길이 값 단위: Inches

명세서

사양
Gear Ratio 10.66:1
Screw Diameter 127 mm / 5.00 in
Screw Lead 17 mm / 0.67 in
Screw Root Diameter 109 mm / 4.29 in
Worm Turns Per Inch 16
무게 493 kg / 1,087.00 lbs
Min Temp -29 °C / -20 °F
Max Temp 93 °C / 200 °F
Housing Material Ductile Iron
Drive Sleeve Material Nook Bronze Proprietary
Worm Shaft Material Alloy Steel
스크류 재질 4140 Series
너트 재질 Nook Bronze Proprietary
Bellows Boots No Bellows Boots
Nook Sensor No Tube Sensor
Environmental Standard Environment

성능

성능
성능
Capacity 667,233 N / 150,000.00 lbf
Torque to Raise 1 lb [0.45 kg] 0.0062 N·m / 0.0550 in.-lb.
Max Input Torque 930.55 N·m / 8,236.00 in.-lb.
Max Input kW/HP 20.90 kW / 28.00 hp
Max Worm Speed Rated Load 214 rpm
Max Capacity at 1750 rpm 81,705 N / 18,368 lbf
Tare Drag Torque 17.513 N·m / 155.000 in.-lb.
Lift Screw Efficiency 26%
Jack Travel Rate at 1750 RPM 2,769 mm/min / 109 in/min

견적 내기

* 저희가 최선으로 고객을 지원할 수 있도록 아래 정보를 입력해 주십시오: